[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 1,5 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 1,50 mm²; gris",
"description" : "<h2>Through terminal block, 279 Series, gray</h2><br/><br/>Our through terminal block (item number 279-101) is designed for seamless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 18 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "279-101",
"sku" : "279-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003e88c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkzfGltYWdlL2pwZWd8YURRMEwyZ3daUzh4TkRZNE1UUTFOek01TXpZNU5DOHlNREJmTURJd01EQXdNRFF3TURBelpUZzRZekF3TURFd01HSTJYMFJGTG1wd1p3fDQ0NWUzZDA0MWVhZmViYzlkMDA3OTY0YmVkMTBhNzFlZmVlNjEzOWJkYjczNTBhZWM2YzM5YzJjNGI1OGE0OWU",
"gtin13" : "4045454026431",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/279-101"
}