[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de paso para 2 conductores; 6 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 6,00 mm²; gris", "description" : "<h2>Through terminal block, 282 Series, operating tool</h2><br/><br/>This through terminal block (item number 282-101) is designed to connect conductors quickly and easily. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 41 A. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It features one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring means you can connect copper conductors.<br/>", "mpn" : "282-101", "sku" : "282-101", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003f1dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY5fGltYWdlL2pwZWd8YUdSbUwyaG1aQzh4TkRZNE9ESTRNVGc0TmpjMU1DOHlNREJmTURJd01EQXdNRFF3TURBelpqRmtaREF3TURFd01HSTJYMFJGTG1wd1p3fDNkNGVjYjQwNjE0Nzk2NmJkOWJhYTAxMTUwMjBlOTI4YzRlMjM0NTJlMWIwNDNkYTVlZThhMjMyMzU3MTU0OTk", "gtin13" : "4044918511070", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/282-101" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]