[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 16 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 16,00 mm²; gris",
"description" : "<h2>Through terminal block, 283 Series, gray</h2><br/><br/>This through terminal block (item number 283-101) is designed for simple and secure connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 76 A. Conductors can only be connected to this through terminal block if their strip length is between 16 mm and 17 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "283-101",
"sku" : "283-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003d976000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg1fGltYWdlL2pwZWd8YUdWbUwyaGpPUzh4TkRZNU1qQTBOamM1T0RnM09DOHlNREJmTURJd01EQXdNRFF3TURBelpEazNOakF3TURJd01HSTJYMFJGTG1wd1p3fGY1MzA3OWY0M2JiNjUxZTZlYTcwNDQ2YjJjODc3MzNhMmNjZjUyZTQ4ZjFiYzM3MjM5OWFhZjlkODk2ZmU3Yzc",
"gtin13" : "4044918298346",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/283-101"
}