[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 16 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 16,00 mm²; gris",
"description" : "<h2>Through terminal block, 283 Series, CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 283-601). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 76 A. Ensure that the strip lengths are between 16 mm and 17 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 16 mm². It features one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "283-601",
"sku" : "283-601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003abff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYwfGltYWdlL2pwZWd8YUdSaUwyZ3hZUzh4TkRZNE56TTVPRE0yTXpFMk5pOHlNREJmTURJd01EQXdNRFF3TURBellXSm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDc2OTQ0NmU4ZTM4NGM5ZWQzMzhmNjhmZGNmNmQyYTliNDI0ZDY4MmRkYTY4M2UxZDA2YzAyMGRhNDZlYWQ1YjQ",
"gtin13" : "4050821413134",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/283-601"
}