[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de paso para 2 conductores; 10 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 10,00 mm²; gris", "description" : "<h2>Through terminal block, 284 Series, gray</h2><br/><br/>Our through terminal block (item number 284-101) is the ideal way to connect conductors quickly and easily. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 57 A. Strip lengths must be between 12 mm and 13 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 10 mm². It features one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring means you can connect copper conductors.<br/>", "mpn" : "284-101", "sku" : "284-101", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003fd0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5fGltYWdlL2pwZWd8YURFMkwyZ3hOQzh4TkRZNU1qQXhORFUxTlRFMk5pOHlNREJmTURJd01EQXdNRFF3TURBelptUXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDA4ODlkZWRmNDlmY2JhM2M5MWJiNjVmZmU3MGZhZGY3NmRkMjgwNTYzYTVlODkwMWZhZmY4MjFiOGZhMGI5YmY", "gtin13" : "4044918323383", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/284-101" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]