[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 35 mm²; Soportes de marcaje laterales; solo sobre carril DIN 35 x 15; POWER CAGE CLAMP (CLEMA CEPO); 35,00 mm²; azul",
"description" : "<h2>Through terminal block, 285 Series, blue</h2><br/><br/>This through terminal block (item number 285-134) streamlines wire connections, making them both quick and easy. Ensure that the strip lengths are 25 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes POWER CAGE CLAMP. The POWER CAGE CLAMP is a reliable, maintenance-free, and universal way to connect large conductor cross-sections. It's also suitable for all conductor types. The clamping point can be locked open and you do not need to use a torque wrench or prepare the conductor in any way, e.g., by crimping the ferrule. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>",
"mpn" : "285-134",
"sku" : "285-134",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000010001e947000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk5fGltYWdlL2pwZWd8YUdKbUwyZzNPUzh4TkRZNU1ETTJOall4T1RZM09DOHlNREJmTURJd01EQXdNREV3TURBeFpUazBOekF3TURJd01HSTJYMFJGTG1wd1p3fDI2ZDZhMzQ2ZjY5M2JkMTZjZGE2ODZhMzFkNmVlMmU2Yjc5MWNmMzJmZjE2ZTEyMDI3MGIyMWIwNTJiZTE4YzQ",
"gtin13" : "4045454507398",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/285-134"
}