[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 35 mm²; Soportes de marcaje laterales; solo sobre carril DIN 35 x 15; POWER CAGE CLAMP (CLEMA CEPO); 35,00 mm²; gris",
"description" : "<h2>Through terminal block, 285 Series, power cage clamp</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 285-135). Strip lengths must be 25 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes POWER CAGE CLAMP. The POWER CAGE CLAMP is perfect for connecting large conductor cross-sections. This universal connector is both reliable and maintenance-free. What’s more, you can use it to connect all types of conductors and the clamping point can be locked open, making it easier to use. You do not need to use a torque wrench or prepare the conductor. For example, crimping ferrules is not necessary. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 6 mm² to 35 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>",
"mpn" : "285-135",
"sku" : "285-135",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000050002e3a2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ5fGltYWdlL2pwZWd8YURjeUwyZzROUzh4TkRZNE1URTFOemMyTXpFd01pOHlNREJmTURJd01EQXdNRFV3TURBeVpUTmhNakF3TURFd01HSTJYMFJGTG1wd1p3fDY4MGJmMGI0ZDVjNzU2OTRiMWNmZTAzOTYwMzQ1NDc3MDk1MGRkNGM0ZDVhNmEzN2EzYTc5M2E3ZGY1NTVlYWI",
"gtin13" : "4045454507381",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/285-135"
}