[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de paso para 2 conductores; 50 mm²; Soportes de marcaje laterales; solo sobre carril DIN 35 x 15; POWER CAGE CLAMP (CLEMA CEPO); 50,00 mm²; gris", "description" : "<h2>Through terminal block, 285 Series, t-wrench und 8 mm</h2><br/><br/>This through terminal block (item number 285-150) is designed for easy and secure connections. Strip lengths must be 30 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with POWER CAGE CLAMP, this product delivers reliable performance. The POWER CAGE CLAMP is perfect for connecting large conductor cross-sections. This universal connector is both reliable and maintenance-free. What’s more, you can use it to connect all types of conductors and the clamping point can be locked open, making it easier to use. You do not need to use a torque wrench or prepare the conductor. For example, crimping ferrules is not necessary. This through terminal block is suitable for conductor cross sections ranging from 10 mm² to 50 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-150", "sku" : "285-150", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060000d0f2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1fGltYWdlL2pwZWd8YURCakwyZ3paQzh4TkRZNE1UUXpNakl5TnpnM01DOHlNREJmTURJd01EQXdNRFl3TURBd1pEQm1NakF3TURFd01HSTJYMFJGTG1wd1p3fDViN2E4ZmI1OGJkYjg2ZDgyOTg0ODRjOTM5Y2EyZjI0ZTExZWYzNDM2ODlkNWUxZWE4ZDc3MjcxZGFiZjM0ZGQ", "gtin13" : "4045454507411", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/285-150" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]