[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 2,5 mm²; Apropiado para aplicaciones Ex i; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; azul",
"description" : "<h2>Through terminal block, 780 Series, blue</h2><br/><br/>Our through terminal block (item number 780-604) makes connecting wires quick and easy. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "780-604",
"sku" : "780-604",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000070000defd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE1fGltYWdlL2pwZWd8YURRMkwyaGhNaTh4TkRZNE56WTBPRGMzTmpJeU1pOHlNREJmTURJd01EQXdNRGN3TURBd1pHVm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDgzNDViZmE5YjQxYmI4MTliOTU2NThhMWI0OTYyOGUxYjY2YjRkZWU3MzMxODk0N2Q3MzYzMzk1NWFjMGVhNzQ",
"gtin13" : "4044918681056",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/780-604"
}
Borna de paso para 2 conductores; 2,5 mm²; Apropiado para aplicaciones Ex i; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; azul