[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 35 mm²; con placa final integrada; Apropiado para aplicaciones Ex i; Marcaje lateral y central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 35,00 mm²; azul",
"description" : "<h2>Through terminal block, 785 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 785-604) is designed for seamless electrical installations. Conductors should only be connected to this through terminal block if their strip length is 23 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "785-604",
"sku" : "785-604",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000015000063e3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM5fGltYWdlL2pwZWd8YURWaEwyZzJPUzh4TkRZNE9UUXlORGN6TmpJNE5pOHlNREJmTURJd01EQXdNVFV3TURBd05qTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwZjlmNmZkMTM2ZDkzYWRmM2JiMGU0Nzc5M2RiZWQxMWNlNTBmNTVjNDMyOTNkOTE3NTc5MTY0ZDEwZGI2Nzc",
"gtin13" : "4045454400583",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/785-604"
}
Borna de paso para 2 conductores; 35 mm²; con placa final integrada; Apropiado para aplicaciones Ex i; Marcaje lateral y central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 35,00 mm²; azul