[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 2 conductores; 70mm²; con conexión por tornillos; 70,00 mm²; gris",
"description" : "<h2>Through terminal block, 883 Series, screw connection</h2><br/><br/>Our through terminal block (item number 883-7001) makes connecting wires quick and easy. Ensure that the strip lengths are 22 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes a screw connection. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 10 mm² to 95 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "883-7001",
"sku" : "883-7001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2624200-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE0fGltYWdlL2pwZWd8YUdZNUwyZzFZeTh4TkRZNE16RTFOemt5TVRneU1pOHlNREJmTWpZeU5ESXdNRjlFUlM1cWNHY3xjMGYyYWFkYTEyZGJkNDBkMDZlZWU1N2I1Y2VjNGYyNDhlMzA3NGQwNmM5OTk0ZDMzNjQ1Y2FlMDBlZDdiN2I4",
"gtin13" : "4055143940757",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-2-conductores/p/883-7001"
}