[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de paso para 3 conductores; con tecla; 4 mm²; con orificio de prueba; Apropiado para aplicaciones Ex e II; Marcaje lateral y central; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; gris claro", "description" : "<h2>Through terminal block, 2204 Series, push-button</h2><br/><br/>This through terminal block (item number 2204-1309) is designed to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 6.2 x 65.5 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.5 mm² to 6 mm². It features one level and three clamping points that you can use to connect a single potential. The light gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2204-1309", "sku" : "2204-1309", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-9680793-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5fGltYWdlL2pwZWd8YUdNNEwyZ3laQzh4TXpjNU56YzROVEl3TmpneE5DOHlNREJmT1RZNE1EYzVNMTlFUlM1cWNHY3wxOTZjNzdiMjgyMjdiYThiYjQ1MjFiZjJhNzI5OTQ5Nzg1MGNhMjgxZmM1NDg0M2Y2OGJjYzQwYTI4OGRhNzBm", "gtin13" : "4066966266344", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-3-conductores/p/2204-1309" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2204-1309

Borna de paso para 3 conductores; con tecla; 4 mm²; con orificio de prueba; Apropiado para aplicaciones Ex e II; Marcaje lateral y central; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; gris claro