[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 3 conductores; 2,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Through terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 280-641). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The angled front-entry wiring makes it possible to connect copper, aluminum conductors.<br/>",
"mpn" : "280-641",
"sku" : "280-641",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400034342000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQzfGltYWdlL2pwZWd8YUdVd0wyZ3hZaTh4TkRZNU1EY3pORGs1TnpVek5DOHlNREJmTURJd01EQXdNRFF3TURBek5ETTBNakF3TURFd01HSTJYMFJGTG1wd1p3fDZkMTRmMmE5YTIyNjM2MzZmMjMwNGRlNmM4Nzk3OTEzZmU1MTVjODk5YjMzYTBlODY2MWFjNjFiMTM3Yjk1MTg",
"gtin13" : "4044918325806",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-3-conductores/p/280-641"
}