[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de paso para 3 conductores; 2,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; naranja", "description" : "<h2>Through terminal block, 280 Series, operating tool</h2><br/><br/>This through terminal block (item number 280-650) is designed to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and three clamping points that you can use to connect a single potential. The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper, aluminum conductors.<br/>", "mpn" : "280-650", "sku" : "280-650", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000004000340db000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA5fGltYWdlL2pwZWd8YUdFMkwyaG1NQzh4TkRZNE1UTXdNekkxTXpBeU1pOHlNREJmTURJd01EQXdNRFF3TURBek5EQmtZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmN2UyYmY0YzVkY2U5ODZlZGZhNTU2ODFlNjRhN2U2MWJhYTI3M2NkMmU4ZTA2NmYyMGE2NjkzZjkwMWVkYzI", "gtin13" : "4044918391139", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-3-conductores/p/280-650" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]