[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 3 conductores; 6 mm²; Apropiado para aplicaciones Ex i; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 6,00 mm²; azul",
"description" : "<h2>Through terminal block, 282 Series, blue</h2><br/><br/>Our through terminal block (item number 282-684) is designed for seamless electrical installations. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 41 A. Conductors should only be connected to this through terminal block if their strip length is between 12 mm and 13 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.2 mm² to 6 mm². It features one level and three clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "282-684",
"sku" : "282-684",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001500009709000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIzfGltYWdlL2pwZWd8YURCbUwyZzBaaTh4TkRZNE1qRTFNak16TnpRek9DOHlNREJmTURJd01EQXdNVFV3TURBd09UY3dPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJmNDNlMTAyMDFlZWVlYTUyN2ViOWMxMTc5ZjExNjJmNWIzODZiNzkyNzkxMWUxNTJjNGViOGUwYTQxNjhmZmE",
"gtin13" : "4044918386173",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-3-conductores/p/282-684"
}
Borna de paso para 3 conductores; 6 mm²; Apropiado para aplicaciones Ex i; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 6,00 mm²; azul