[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de paso para 3 conductores; 10 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 10,00 mm²; gris", "description" : "<h2>Through terminal block, 284 Series, operating tool</h2><br/><br/>Our through terminal block (item number 284-681) is designed for seamless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 57 A. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.2 mm² to 10 mm². It has one level. You can connect a single potential using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "284-681", "sku" : "284-681", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400039e5a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc2fGltYWdlL2pwZWd8YUROaEwyZzJNUzh4TkRZNE1URXhNemN5TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9XVTFZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiNjA3ZDE0NjQ0NzY5NTY2M2U1MmViN2ZhYzE2M2VjZTdhZTQ0NmE4NDc1NTc0MDRhMTA3ZTUxM2YyNWVkNzk", "gtin13" : "4044918447379", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-3-conductores/p/284-681" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]