[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 4 conductores; 1,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 1,50 mm²; naranja",
"description" : "<h2>Through terminal block, 279 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 279-832) is designed for quick and simple connections. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 18 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It comes with one level and four clamping points that you can use to connect a single potential. The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "279-832",
"sku" : "279-832",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400033421000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3fGltYWdlL2pwZWd8YURVMEwyZzJNaTh4TkRZNE1URTFNRFk0TlRJeE5DOHlNREJmTURJd01EQXdNRFF3TURBek16UXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fDcxYjliOGRkMzc3YzFhOTEwZjI3Mzg4OGUzNTNmOTA3YTliZjJkOWYxMTUyZDhjMzFjZjgyMjExMzUyYzgzNjc",
"gtin13" : "4044918520485",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-4-conductores/p/279-832"
}