[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 4 conductores; 1,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 1,50 mm²; rojo",
"description" : "<h2>Through terminal block, 279 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 279-833). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 18 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features one level and four clamping points that you can use to connect a single potential. The red housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "279-833",
"sku" : "279-833",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400033421000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc3fGltYWdlL2pwZWd8YURVMEwyZzJNaTh4TkRZNE1URTFNRFk0TlRJeE5DOHlNREJmTURJd01EQXdNRFF3TURBek16UXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fDcxYjliOGRkMzc3YzFhOTEwZjI3Mzg4OGUzNTNmOTA3YTliZjJkOWYxMTUyZDhjMzFjZjgyMjExMzUyYzgzNjc",
"gtin13" : "4044918520522",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-4-conductores/p/279-833"
}