[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 4 conductores; 2,5 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Through terminal block, 280 Series, gray</h2><br/><br/>This through terminal block (item number 280-621) streamlines wire connections, making them both quick and easy. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and four clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper, aluminum can be connected thanks to front-entry wiring.<br/>",
"mpn" : "280-621",
"sku" : "280-621",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000500019f18000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YURRM0wyZzNaQzh4TkRZNU1EUTVNREExTmpjek5DOHlNREJmTURJd01EQXdNRFV3TURBeE9XWXhPREF3TURFd01HSTJYMFJGTG1wd1p3fDY5ODdiMTQ0YTk5OGUyMWY1Y2UxZDVhOWIzNWMwMzAwYTRiNTQ2YjgyZDE4ZGQxYTE2YTNlZDQ2ODU4NzY5OWQ",
"gtin13" : "4044918391092",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-4-conductores/p/280-621"
}