[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de paso para 4 conductores; 2,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Through terminal block, 280 Series, operating tool</h2><br/><br/>This through terminal block (item number 280-646) is designed for quick and easy connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The angled front-entry wiring makes it possible to connect copper, aluminum conductors.<br/>",
"mpn" : "280-646",
"sku" : "280-646",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400034510000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURkbUwyaG1PUzh4TkRZNU1EazROalE1TVRrek5DOHlNREJmTURJd01EQXdNRFF3TURBek5EVXhNREF3TURFd01HSTJYMFJGTG1wd1p3fDI2MDY4MWU2ZDIyMTNjN2Q0ZDgzZjBhZGRmZmNlYTM4MDI3N2Q3Y2M4MmZjMmE2NmMxMzBiMWQ5OWMxOTFjZjY",
"gtin13" : "4044918456920",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-paso-para-4-conductores/p/280-646"
}