[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de sensores para 3 conductores; LED rojo; para sensores NPN de conmutación (negativa); con entradas de cond.impresas en colores; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Sensor terminal block, 280 Series, gray</h2><br/><br/>Seamless electrical installations are guaranteed with this sensor terminal block (item number 280-561/281-413). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this sensor terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. You can connect two potentials using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-561/281-413",
"sku" : "280-561/281-413",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000006000005f0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAwfGltYWdlL2pwZWd8YUdJeEwyaGtNeTh4TkRZNE1USTFOakEyTnpFd01pOHlNREJmTURJd01EQXdNRFl3TURBd01EVm1NREF3TURFd01HSTJYMFJGTG1wd1p3fDUxNDUwZjIwZWUxMDMyZmM2MTRmNDkxODMyNzI0MTJlNzNjNmQwNGQ1ZDdlMTY1MWVmOWM2YzVkODY4ZDQ5MWE",
"gtin13" : "4045454299262",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-sensores-para-3-conductores/p/280-561_281-413"
}
Borna de sensores para 3 conductores; LED rojo; para sensores NPN de conmutación (negativa); con entradas de cond.impresas en colores; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris