[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de sensores para 4 conductores; con contacto a tierra directo; con entradas de cond.impresas en colores; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Sensor terminal block, 280 Series, gray</h2><br/><br/>Fault-free electrical installations are guaranteed with this sensor terminal block (item number 280-570). Conductors can only be connected to this sensor terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our tried-and-tested universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. Four potentials can connect using the five clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-570",
"sku" : "280-570",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003da06000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM0fGltYWdlL2pwZWd8YURNMUwyZ3hOaTh4TkRZNE9EYzBNalEzTXpjMU9DOHlNREJmTURJd01EQXdNRFF3TURBelpHRXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGVlOTI4Y2Q2M2IyYzdhZWUwYjI2ZThmMjQ5ODQ4NWYzNzRhZWRjOWU2ZjM5NjFiN2M3NTJlZWY4YjhjMzJkMWQ",
"gtin13" : "4045454093693",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-sensores-para-4-conductores/p/280-570"
}