[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 1,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 1,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 279 Series, green-yellow</h2><br/><br/>Our ground terminal block (item number 279-907) makes connecting wires quick and easy. Our ground terminal blocks directly connect the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this ground terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "279-907",
"sku" : "279-907",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YURGa0wyZzFOeTh4TkRZNE9ETXdOakkyTmpFME1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU4NDg5Yjg0N2MwYTA5NjhhZTQxZjM3OWYwODYzYzAyY2FmNjRiYjA4NmVmYTA1YjkzMzY5YjM0OWJmNTc3YzQ",
"gtin13" : "4045454084479",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/279-907"
}