[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 2,5 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 280 Series, operating tool</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 280-107). Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring allows you to connect copper, aluminum conductors.<br/>",
"mpn" : "280-107",
"sku" : "280-107",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003ecd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE5fGltYWdlL2pwZWd8YUdOaUwyZzFaQzh4TkRZNE1USXlOVE01TmpJMU5DOHlNREJmTURJd01EQXdNRFF3TURBelpXTmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGRiYjQ5NTIxMzQ1NjJjNThmZDIwYThmNWRiMjM3Y2Y5NWUzYWJmYTkzMDNiNzAzM2RjNmNkOTZiNDQyMzE2MDg",
"gtin13" : "4055143309325",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/280-107"
}