[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 4 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 4,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 281 Series, operating tool</h2><br/><br/>This ground terminal block (item number 281-107) is designed to connect conductors quickly and easily. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring allows you to connect copper, aluminum conductors.<br/>",
"mpn" : "281-107",
"sku" : "281-107",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003eff1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjk3fGltYWdlL2pwZWd8YUdRMUwyaGpNQzh4TkRZNE9ETTNNVEEwT0RRM09DOHlNREJmTURJd01EQXdNRFF3TURBelpXWm1NVEF3TURFd01HSTJYMFJGTG1wd1p3fDdlZGMwMDdlNzQwZWUzNDI4YTk5OTE2ZTJmZDg3MDAwZmI4Mzc5MGZjNGJmNTM1YzllMjVjZWY5YTE0OWM0ZGU",
"gtin13" : "4055143309271",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/281-107"
}