[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 4 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 4,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 281 Series, CAGE CLAMP®</h2><br/><br/>Our ground terminal block (item number 281-607) makes connecting wires quick and easy. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper, aluminum conductors thanks to front-entry wiring.<br/>",
"mpn" : "281-607",
"sku" : "281-607",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400037d85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA2fGltYWdlL2pwZWd8YURoakwyZ3pNUzh4TkRZNE56SXdNRGczTURRek1DOHlNREJmTURJd01EQXdNRFF3TURBek4yUTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGZjZGRjNGU5MDlmMjY2ZGUzNmQ0MTlkNGQ0NTJlNTdmM2I4MjExMTA0MjhiMmQ5MWRiNTE5NmM2Y2EyNDk1ZGY",
"gtin13" : "4044918511971",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/281-607"
}