[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de tierra para 2 conductores; 6 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 6,00 mm²; verde-amarillo", "description" : "<h2>Ground terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 282-107). Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It comes with one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "282-107", "sku" : "282-107", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003f3ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk2fGltYWdlL2pwZWd8YURobUwyaG1OaTh4TkRZNE9URTFOVGMzTmpVME1pOHlNREJmTURJd01EQXdNRFF3TURBelpqTmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDMxYmRkZjgzOGNlMDk5ODE1MjQzM2ZkOTcwY2Q4MTBjMzBjZGYwOGQ0NTgwODljNjNjMjg3NzQ1MmVkMmFiY2Q", "gtin13" : "4044918550925", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/282-107" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]