[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 6 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 6,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 282-907). Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 12 mm and 13 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "282-907",
"sku" : "282-907",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YURJekwyZzNNQzh4TkRZNE1USTBOREkzTURZeU1pOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDM3ZDBlNTM4MjExYmFkODYyMzNhYWRlYWRjYTE5YTc4N2ZlYzc4MmRhNzg3OGZjZmVlMmU2N2EyYmNmZjAzMDc",
"gtin13" : "4044918471794",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/282-907"
}