[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de tierra para 2 conductores; 16 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 16,00 mm²; verde-amarillo", "description" : "<h2>Ground terminal block, 283 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 283-107) ensures effortless electrical installations. WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 16 mm and 17 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The side-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "283-107", "sku" : "283-107", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003fb1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxfGltYWdlL2pwZWd8YURjNUwyZ3hZUzh4TkRZNE56UXlOVEV3TVRnMU5DOHlNREJmTURJd01EQXdNRFF3TURBelptSXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDI4YThkOWJjZGRhOTZjNjU2YmE4Y2I2OWVkMGY5NTY4MWU3MjAwYzY3NWQ2NDdkZWZiMzI5Yzk1OWNkYTIyNjU", "gtin13" : "4044918551991", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/283-107" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]