[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 16 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 16,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 783 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 783-607) is designed to connect conductors quickly and easily. Conductors can only be connected to this ground terminal block if their strip length is between 16 mm and 17 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "783-607",
"sku" : "783-607",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000004000317e6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURjMkwyaGxOeTh4TkRZNE5qVTJOamMzTmpnMk1pOHlNREJmTURJd01EQXdNRFF3TURBek1UZGxOakF3TURFd01HSTJYMFJGTG1wd1p3fDQwNDJhNGQxMmJjYTRiZDQxZTQyNGViMTRiOGRjODZjYTg2ODkzNjZlMDk3NmZiMzU5MGMwNzFjMzRlYjY0MGY",
"gtin13" : "4045454084738",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/783-607"
}