[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 2 conductores; 2,5 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 870-907) is designed for quick and simple connections. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 6 mm and 7 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "870-907",
"sku" : "870-907",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003ff9f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMzfGltYWdlL2pwZWd8YUdKaEwyaGxZeTh4TkRZNE9EZzVNakExT1RZM09DOHlNREJmTURJd01EQXdNRFF3TURBelptWTVaakF3TURRd01HSTJYMFJGTG1wd1p3fDdmYzE4NjA5NzJmNDdjNjQ3NzhhMmFlZDk4Y2Y2ODEzMmJjMmNlZDkyOGU0NTg2MTI3OGQwMGIyODFjMWNiY2Y",
"gtin13" : "4044918649728",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-2-conductores/p/870-907"
}