[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 3 conductores; 6 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 6,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 282 Series, green-yellow</h2><br/><br/>Our ground terminal block (item number 282-687) makes connecting wires quick and easy. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It features one level and three clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "282-687",
"sku" : "282-687",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400039028000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZeEwyZ3hPUzh4TkRZNE1UTTRPVGMyTURVME1pOHlNREJmTURJd01EQXdNRFF3TURBek9UQXlPREF3TURFd01HSTJYMFJGTG1wd1p3fGJkNzQzZjM3Nzk1MzI4OTE4MjM0ZDJmN2ZhY2E4YjFhZjhkN2M0MDVmYjg5ZDMyMDgwY2IwYjIzODAwY2U2ODU",
"gtin13" : "4044918471749",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-3-conductores/p/282-687"
}