[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 3 conductores; 16 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 16,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 283 Series, operating tool</h2><br/><br/>Connect conductors quickly and safely with this ground terminal block (item number 283-677). Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 16 mm and 17 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. The single potential can connect using the three clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "283-677",
"sku" : "283-677",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003aa34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0fGltYWdlL2pwZWd8YURFeUwyaGtOaTh4TkRZNE1UTTVNRFUwTmprM05DOHlNREJmTURJd01EQXdNRFF3TURBellXRXpOREF3TURFd01HSTJYMFJGTG1wd1p3fGEwMzE1OWFiOThiZGQwYjNkMzdhOTk2MDMxNDU4MmE5ZTM1Nzg1MjQyMDRmMjU0MTBlODI0OTk5ODQzOWE4Mjg",
"gtin13" : "4045454084554",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-3-conductores/p/283-677"
}