[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de tierra para 3 conductores; 10 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 10,00 mm²; verde-amarillo", "description" : "<h2>Ground terminal block, 284 Series, CAGE CLAMP®</h2><br/><br/>Our ground terminal block (item number 284-687) is designed for seamless electrical installations. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 12 mm and 13 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It comes with one level and three clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "284-687", "sku" : "284-687", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400039dc1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YUdVeUwyZzNaaTh4TkRZNU1EQXpOakV5TVRZek1DOHlNREJmTURJd01EQXdNRFF3TURBek9XUmpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTQxMzZjZjhlNDQ5MDRlZDJhNTk0NzdjOWFmZDEyZWFjYTUwY2NmY2UwYjZhMTc0MDRjNWY4YTE5YTk4Zjg", "gtin13" : "4045454084639", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-3-conductores/p/284-687" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]