[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 3 conductores; 4 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 4,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 781 Series, CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this ground terminal block (item number 781-637). Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using the three clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "781-637",
"sku" : "781-637",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400030bf0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg1fGltYWdlL2pwZWd8YURNNEwyZ3paUzh4TkRZNE56WTROalV5TkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek1HSm1NREF3TURFd01HSTJYMFJGTG1wd1p3fGQ4OGYzYzJlNDc2NGU0ZWQ1ZTA1MzEyMjJjMmViNjdkZTRkNzIwODIyOGUyODRjOWEzNmFkODkzOWEzZjk1ZmY",
"gtin13" : "4045454084714",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-3-conductores/p/781-637"
}