[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 3 conductores; 2,5 mm²; Soportes de marcaje laterales; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>Our ground terminal block (item number 870-687) ensures effortless electrical installations. Our mini rail-mount terminal blocks are perfect for working in tight spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the three clamping points The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "870-687",
"sku" : "870-687",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000004000361b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAyfGltYWdlL2pwZWd8YUdOakwyZzFPQzh4TkRZNE1UTTBPREEzT1RZME5pOHlNREJmTURJd01EQXdNRFF3TURBek5qRmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDE2NGY5OGJiNTA0ZjdhMmJhNjgwYTUwOGEyMTk1Yjk2NzlkMDY2ZjExYjUyM2RjMTFiYWM1NjQ3NTMxOTAxNWY",
"gtin13" : "4045454094607",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-3-conductores/p/870-687"
}