[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de tierra para 4 conductores; 4 mm²; Apropiado para aplicaciones Ex e II; Marcaje lateral y central; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 4,00 mm²; verde-amarillo", "description" : "<h2>Ground terminal block, 2004 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 2004-1407). Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this ground terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. The single potential can connect using the four clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2004-1407", "sku" : "2004-1407", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040001becb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE3fGltYWdlL2pwZWd8YURJekwyZzRNUzh4TkRZNE1UQTRORE0yTWpjNE1pOHlNREJmTURJd01EQXdNRFF3TURBeFltVmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDYwMmEwODBjMGZlYmM4MjE0OTQwYWU0YWViNTI4NTA3NWVkOTc1YTU1YWRjZTA4MGExN2NkMGYxZGYwMGRkOTI", "gtin13" : "4017332071833", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-4-conductores/p/2004-1407" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]