[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 4 conductores; 1,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 1,50 mm²; blanco",
"description" : "<h2>Shield terminal block, 279 Series, CAGE CLAMP®</h2><br/><br/>Our shield terminal block (item number 279-838) simplifies electrical installations. Shield terminal blocks connect directly to the mounting rail thanks to a built-in contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter, and safely dissipates interference signals. Conductors should only be connected to this shield terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This shield terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. You can connect a single potential using the four clamping points. The white housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "279-838",
"sku" : "279-838",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002400023afd000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTE1fGltYWdlL2pwZWd8YUdNd0wyaGhZaTh4TkRZNE1qVTROVGMxT1RjM05DOHlNREJmTURJd01EQXdNalF3TURBeU0yRm1aREF3TURJd01HSTJYMFJGTG1wd1p3fGM2YzI2ZmE4Y2M0Mzc2ODUwM2JjOGIzMWMyZTdmY2U1MTk3NGE5OGIwY2U4ODNlNzNmMzRjMmQyOTljNzkzNzA",
"gtin13" : "4045454084462",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-4-conductores/p/279-838"
}