[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de tierra para 4 conductores; 2,5 mm²; Marcaje central; para carril DIN 35 x 15 y 35 x 7,5; CAGE CLAMP®; 2,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 280 Series, green-yellow</h2><br/><br/>Our ground terminal block (item number 280-837) is the ideal way to connect conductors quickly and securely. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper, aluminum conductors.<br/>",
"mpn" : "280-837",
"sku" : "280-837",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000004000348ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU1fGltYWdlL2pwZWd8YUdOaUwyaGtaQzh4TkRZNE9EY3dNemczTXpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBek5EaGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDhiZGZlZGUxMTE2NzM0Nzc1ZTVjYzg0ZTI5NWJjMzc4MmIxOWI0NmM1MGEyMmRmYjJjOGRmYWE3N2ExNDQxZjQ",
"gtin13" : "4045454100155",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-tierra-para-4-conductores/p/280-837"
}