[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna final para 2 conductores; sin teclas; Apropiado para aplicaciones Ex i; con brida de fijación M 4; 1 polo; para tornillos y tipos de fijación similares; Orificio de fijación Ø 3,2 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Through terminal block, 869 Series, blue</h2><br/><br/>Our through terminal block (item number 869-354) makes connections quick and easy. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our mini rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 24 A. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "869-354", "sku" : "869-354", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600021054000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdKa0wyaG1NUzh4TkRZNU1EZzFOVGN4TkRnME5pOHlNREJmTURJd01EQXdNRFl3TURBeU1UQTFOREF3TURNd01HSTJYMFJGTG1wd1p3fGEyZDlkNGUwZTlhNWEyOTkyMmE0NWZjNzYxYmM0YTJhYzE0NWExOGFkOWFiMDQxODA4MmE5YTAyOGI4NmUyNDg", "gtin13" : "4044918480444", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-final-para-2-conductores/p/869-354" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
Item no. 869-354

Borna final para 2 conductores; sin teclas; Apropiado para aplicaciones Ex i; con brida de fijación M 4; 1 polo; para tornillos y tipos de fijación similares; Orificio de fijación Ø 3,2 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; azul