[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para 2 conductores; sin teclas; con tetones de fijación; 1 polo; para espesor de la pared 0,6 - 1,2 mm; Orificio de fijación Ø 3,5 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Through terminal block, 261 Series, gray</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 261-311). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The side-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "261-311",
"sku" : "261-311",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000005000019cc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5fGltYWdlL2pwZWd8YURka0wyaG1OQzh4TkRZNE1USTRPVGc0TXpZM09DOHlNREJmTURJd01EQXdNRFV3TURBd01UbGpZekF3TURFd01HSTJYMFJGTG1wd1p3fDdhZTg0MTVjNzBiMDM1ODVjODIwMWI4ZjhkZTZjM2M0OGU4YzM4YzVkNWM3NjJhZWYzMGM1ZDMyMGFmY2ViMTk",
"gtin13" : "4044918611350",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-2-conductores/p/261-311"
}
Borna para 2 conductores; sin teclas; con tetones de fijación; 1 polo; para espesor de la pared 0,6 - 1,2 mm; Orificio de fijación Ø 3,5 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris