[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna para 4 conductores; En ambos lados con tecla de accionam.; con tetones de fijación; 1 polo; para espesor de la pared 0,6 - 1,2 mm; Orificio de fijación Ø 3,5 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Through terminal block, 261 Series, gray</h2><br/><br/>Our through terminal block (item number 261-341/342-000) is the ideal way to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our mini rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. The side-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "261-341/342-000", "sku" : "261-341/342-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500001767000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY4fGltYWdlL2pwZWd8YUdObEwyaGpZUzh4TkRZNE1USTROVEUyTlRBNE5pOHlNREJmTURJd01EQXdNRFV3TURBd01UYzJOekF3TURFd01HSTJYMFJGTG1wd1p3fDVlZGZmMmNjNjA1ODc2YmY0ZTlhOGZiN2RjYTlkOTc1YWZmODcyZDdjMDViYWI2NjhmNjAzYzdjMzU1MWI5MDY", "gtin13" : "4044918614856", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-para-4-conductores/p/261-341_342-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]