[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para 4 conductores; sin teclas; con tetones de fijación; 1 polo; para espesor de la pared 0,6 - 1,2 mm; Orificio de fijación Ø 3,5 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 261 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 261-347) is designed to connect conductors quickly and easily. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Rated current and voltage are key factors to consider when selecting a mini rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 24 A. Conductors can only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The green-yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. The side-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "261-347",
"sku" : "261-347",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c0002660b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4fGltYWdlL2pwZWd8YURBM0wyZzJOaTh4TkRZNE5qUTNPRGsxT0RZeU1pOHlNREJmTURJd01EQXdNR013TURBeU5qWXdZakF3TURFd01HSTJYMFJGTG1wd1p3fGY3NWRkMDAzZmM4YWUwNWZkNmIxN2NjNzA3ZDc1MjJkOWYzMDQ5YzQ3ZDE3OGQ1OWJmNTkyZjgwZWY1OTQ0ODI",
"gtin13" : "4044918611015",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-4-conductores/p/261-347"
}
Borna para 4 conductores; sin teclas; con tetones de fijación; 1 polo; para espesor de la pared 0,6 - 1,2 mm; Orificio de fijación Ø 3,5 mm; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; verde-amarillo