[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna para componentes; 3 conductores; LED rojo; 24 V DC; para carril DIN 35 x 15 y 35 x 7,5; 1,5 mm²; Push-in CAGE CLAMP®; 1,50 mm²; gris", "description" : "<h2>Component terminal block with led, 2001 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our component terminal block with led (item number 2001-1321/1000-434) is designed for seamless electrical installations. Conductors should only be connected to component terminal block with led if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Component terminal block with led is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². He has one level. The single potential can connect using the three clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2001-1321/1000-434", "sku" : "2001-1321/1000-434", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060001542f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIyfGltYWdlL2pwZWd8YURNeUwyaGlNaTh4TkRZNE1UUXdORGN3TWpjMU1DOHlNREJmTURJd01EQXdNRFl3TURBeE5UUXlaakF3TURFd01HSTJYMFJGTG1wd1p3fDBiOTI5MjhmMTgyNzBmZDQ1ZDY0YTQxMjU3ZjQ4YWQyYzc4YTFmNzUxNTE3MDVmZDdhZTBjOTI1ODkxNmU5MGQ", "gtin13" : "4045454537586", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2001-1321_1000-434" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]