[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; Doble piso; con diodo 1N4007; Ánodo arriba; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Seamless electrical installations are guaranteed with this double-deck terminal block (item number 2002-2211/1000-411). The double-deck terminal block also serves as component terminal block with diode. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-2211/1000-411",
"sku" : "2002-2211/1000-411",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400012660000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEyfGltYWdlL2pwZWd8YURKakwyaGtZaTh4TkRZNE1UUXpPVE13TlRjMU9DOHlNREJmTURJd01EQXdNRFF3TURBeE1qWTJNREF3TURFd01HSTJYMFJGTG1wd1p3fDczMmJjYzJjYmVjNWRjYTkzMTEwMjg2YmVmZThhMTBiMzJkZWZlYmI4MDUyMzFkZmJiNWM1MDIyMTQ5OTFlMjM",
"gtin13" : "4045454301941",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2002-2211_1000-411"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.