[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna para componentes; Doble piso; con 2 diodos 1N4007; Ánodos abajo; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2002-2213/1000-487) simplifies electrical installations. The double-deck terminal block also serves as component terminal block with diode. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2213/1000-487", "sku" : "2002-2213/1000-487", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400012831000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg5fGltYWdlL2pwZWd8YURVNEwyZzBaaTh4TkRZNE1UUXdNemt4TmpNeE9DOHlNREJmTURJd01EQXdNRFF3TURBeE1qZ3pNVEF3TURFd01HSTJYMFJGTG1wd1p3fGFiMDA0M2JjMTEyMDAzNWRlNDQ0MzE5MDg3ZThkNWI3OWE2ZjBmMzc4NWUxMTFlODk0YzBkMDVkNmQyNDQ5Mjg", "gtin13" : "4045454375591", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2002-2213_1000-487" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]