[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; Doble piso; LED rojo; 24 V DC; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Seamless electrical installations are guaranteed with this double-deck terminal block (item number 2002-2221/1000-413). The double-deck terminal block also serves as component terminal block with led. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-2221/1000-413",
"sku" : "2002-2221/1000-413",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400012da4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRMUwyZzNPQzh4TkRZNE1USXpPRGMyTlRVNU9DOHlNREJmTURJd01EQXdNRFF3TURBeE1tUmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDYwNWZlNWVkYmQ1ZDgwYzdlZjlmZjQzY2JiMzlkNTZlMjI3NzMxMGRkMGY1NjYyZDQyNGUwYjg5MjYxZDAxMjM",
"gtin13" : "4045454373818",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2002-2221_1000-413"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.