[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna para componentes; Triple piso; con diodo 1N4007; Ánodo arriba; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Triple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This triple-deck terminal block (item number 2002-3211/1000-411) simplifies electrical installations. The triple-deck terminal block also functions as component terminal block with diode. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and six clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-3211/1000-411", "sku" : "2002-3211/1000-411", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400013755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQwfGltYWdlL2pwZWd8YURVMkwyaGtOeTh4TkRZNE1URTJNVFk1TlRJMk1pOHlNREJmTURJd01EQXdNRFF3TURBeE16YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGYyNWQzZjYwNTg3M2FkMjE5OWIyNzM2NzA0N2VkODg5MmY5YjAxNDg3NzJiODQ5N2Y2NGRjMGY3YTNkMmUwYjc", "gtin13" : "4045454375690", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2002-3211_1000-411" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]