[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; Triple piso; con diodo 1N4007; Ánodo arriba; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Triple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our triple-deck terminal block (item number 2002-3211/1000-676) ensures effortless electrical installations. The triple-deck terminal block also serves as component terminal block with diode. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this triple-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. Three potentials can connect using the six clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-3211/1000-676",
"sku" : "2002-3211/1000-676",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080002efb8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdRM0wyZzVOaTh4TkRZNE1UY3lPRFE0TXpNMU9DOHlNREJmTURJd01EQXdNRGd3TURBeVpXWmlPREF3TURFd01HSTJYMFJGTG1wd1p3fDQ3ZTMyMWViYzA1YmM4NTZjMjRjNjI5YzZkZjQ0NDVhMDZkNzczMTk5NmRlYmU4NGMwMDUzY2EwNjkwZGFiMDk",
"gtin13" : "4045454375713",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2002-3211_1000-676"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.