[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; Triple piso; LED rojo; 24 V DC; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Triple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our triple-deck terminal block (item number 2002-3221/1000-413) is designed for seamless electrical installations. The triple-deck terminal block also serves as component terminal block with led. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this triple-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and six clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-3221/1000-413",
"sku" : "2002-3221/1000-413",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080002f108000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjcxfGltYWdlL2pwZWd8YURBMUwyZ3hNaTh4TkRZNE1UUTVPVGM1TlRRNE5pOHlNREJmTURJd01EQXdNRGd3TURBeVpqRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDMwNjgwZTZhYjAxNzhlODYwYmMwMTQzNDdiNjRlZDFhOWJhMzg5YmIwZGQxNTZjOWJmOTc1OGFjNjljM2ViMzQ",
"gtin13" : "4045454375768",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/2002-3221_1000-413"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.